*********************************************************** * * PMEG2015EH * * Nexperia * * 20 V, 1.5 A very low VF MEGA Schottky barrier rectifiers * IFmax = 1,5A * VRmax = 20V * VFmax = 660mV @ IF = 1,5A * IRmax = 70µA @ VR = 20V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG2015EH 1 2 R1 1 2 1.5E+6 D1 1 2 PMEG2015EH * .MODEL PMEG2015EH D + IS = 1.686E-06 + N = 1.015 + BV = 24 + IBV = 0.001 + RS = 0.1249 + CJO = 6.969E-11 + VJ = 0.4003 + M = 0.4944 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *