*********************************************************** * * PMEG2010ER * * Nexperia * * 1 A low VF MEGA Schottky barrier rectifier * IFmax = 1A (average) * VRmax = 20V * VFmax = 340mV @ IF = 1A * IRmax = 1mA @ VR = 20V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123W * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG2010ER 1 2 R1 1 2 9E+4 D1 1 2 PMEG2010ER * .MODEL PMEG2010ER D + IS = 3.228E-5 + N = 1.019 + BV = 22 + IBV = 0.005 + RS = 0.02675 + CJO = 3.379E-10 + VJ = 0.3862 + M = 0.5113 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *