*********************************************************** * * PMEG2010EPA * * Nexperia * * 1 A low VF MEGA Schottky barrier rectifier * IFmax = 1A (average) * VRmax = 20V * VFmax = 375mV @ IF = 1A * IRmax = 1,9mA @ VR = 20V * * * * Package pinning does not match Spice model pinning. * Package: SOT1061 * * Package Pin 1: Anode * Package Pin 2: Anode * Package Pin 3: Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG2010EPA 1 2 R1 1 2 9E+004 D1 1 2 PMEG2010EPA * .MODEL PMEG2010EPA D + IS = 2.606E-5 + N = 0.9629 + BV = 22 + IBV = 0.01 + RS = 0.052 + CJO = 3.54E-10 + VJ = 0.3646 + M = 0.5124 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *