*********************************************************** * * PMEG2010EA * * Nexperia * * Low VF (MEGA) Schottky barrier diode * IFmax = 1A * VRmax = 20V * VFmax = 550mV @ IF = 1A * IRmax = 50µA @ VR = 15V * * * * * Package pinning does not match Spice model pinning. * Package: SOD323 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG2010EA 1 2 R1 1 2 2E+06 D1 1 2 PMEG2010EA * .MODEL PMEG2010EA D + IS = 1.686E-06 + N = 1.015 + BV = 21 + IBV = 1E-06 + RS = 0.1249 + CJO = 9.086E-11 + VJ = 0.1939 + M = 0.4542 + FC = 1 + EG = 0.69 + XTI = 2 .ENDS *