* ******************************************* * *PMEG2010EA * *NXP Semiconductors * *Schottky barrier diode * * * * *IFSM = 5A @ tp = 8,3ms *VF = 550mV @ IF = 1A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: * ******************************************* *# .SUBCKT PMEG2010EA 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 2E+06 D1 1 2 PMEG2010EA * .MODEL PMEG2010EA D + IS = 1.686E-06 + N = 1.015 + BV = 21 + IBV = 1E-06 + RS = 0.1249 + CJO = 9.086E-11 + VJ = 0.1939 + M = 0.4542 + FC = 1 + EG = 0.69 + XTI = 2 .ENDS *