* ******************************************* * *PMEG2010BER * *NXP Semiconductors * *low VF MEGA Schottky barrier rectifiers * * * * *IFSM = 50A @ tp = 8ms *VF = 450mV @ IF = 1A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PMEG2010BER 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 3E+6 D1 1 2 PMEG2010BER * .MODEL PMEG2010BER D + IS = 6.253E-7 + N = 1.001 + BV = 22 + IBV = 0.001 + RS = 0.02 + CJO = 3.265E-10 + VJ = 0.3619 + M = 0.4765 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *