* ******************************************* * *PMEG2005ET * *NXP Semiconductors * *very low VF MEGA Schottky barrier rectifiers * * * * *IFSM = 10A @ tp = 8ms *VF = 390mV @ IF = 500mA * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Anode *Package Pin 2: not connected *Package Pin 3: Cathode * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PMEG2005ET 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 1E+6 D1 1 2 PMEG2005ET * .MODEL PMEG2005ET D + IS = 3.334E-6 + N = 0.9791 + BV = 22 + IBV = 0.0001 + RS = 0.08222 + CJO = 1.266E-10 + VJ = 0.3619 + M = 0.5 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *