*********************************************************** * * PMEG2005ELD * * Nexperia * * 20 V, 0.5 A low VF MEGA Schottky barrier rectifier * IFmax = 500mA (average) * VRmax = 20V * VFmax = 500mV @ IF = 500mA * IRmax = 30µA @ VR = 10V * * * * * Package pinning does not match Spice model pinning. * Package: SOD882D * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT PMEG2005ELD 1 2 R1 1 2 3E+006 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 5E-007 + N = 0.97 + BV = 33.88 + IBV = 0.0006154 + RS = 40 + CJO = 4.412E-011 + VJ = 0.22 + M = 0.4 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 3.6E-007 + N = 0.93 + RS = 0.2 .ENDS *