*********************************************************** * * PMEG2005EH * * Nexperia * * 0.5 A very low VF MEGA Schottky barrier rectifiers * IFmax = 500mA * VRmax = 20V * VFmax = 390mV @ IF = 500mA * IRmax = 40µA @ VR = 10V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG2005EH 1 2 R1 1 2 1E+6 D1 1 2 PMEG2005EH * .MODEL PMEG2005EH D + IS = 3.334E-6 + N = 0.9791 + BV = 22 + IBV = 0.0001 + RS = 0.08222 + CJO = 1.266E-10 + VJ = 0.3619 + M = 0.5 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *