*********************************************************** * * PMEG2005EB * * Nexperia * * Low VF MEGA Schottky barrier diode * IFmax = 500mA * VRmax = 20V * VFmax = 480mV @ IF = 500mA * IRmax = 30µA @ VR = 10V * * * * * Package pinning does not match Spice model pinning. * Package: SOD523 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG2005EB 1 2 D1 1 2 PMEG2005EB R1 1 2 3E+6 * .MODEL PMEG2005EB D + IS = 9.985E-7 + N = 0.9283 + BV = 32 + IBV = 0.001 + RS = 0.2146 + CJO = 6.105E-11 + VJ = 0.1 + M = 0.4159 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *