*********************************************************** * * PMEG2005CT * * Nexperia * * 500 mA low VF dual MEGA Schottky barrier rectifier * IFmax = 500mA (average) * VRmax = 20V * VFmax = 390mV @ IF = 500mA * IRmax = 200µA @ VR = 20V * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode D1 * Package Pin 2: Anode D2 * Package Pin 3: Common Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG2005CT 1 2 R1 1 2 1.287E+6 D1 1 2 PMEG2005CT * .MODEL PMEG2005CT D + IS = 3.5E-6 + N = 0.9927 + BV = 22 + IBV = 0.001 + RS = 0.08634 + CJO = 1.2E-10 + VJ = 0.3688 + M = 0.506 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *