*********************************************************** * * PMEG2005AELD * * Nexperia * * 20 V, 0.5 A low VF MEGA Schottky barrier rectifier * IFmax = 500mA * VRmax = 20V * VFmax = 440mV @ IF = 500mA * IRmax = 600µA @ VR = 10V * * * * * Package pinning does not match Spice model pinning. * Package: SOD882D * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT PMEG2005AELD 1 2 R1 1 2 1E+008 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 4E-006 + N = 0.7 + BV = 34.67 + IBV = 0.0041 + RS = 0.3 + CJO = 4.23E-011 + VJ = 0.1 + M = 0.35 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 5.02E-005 + N = 0.9 + RS = 10 .ENDS *