* ******************************************* * *PMEG2005AELD * *NXP Semiconductors * *Schottky barrier single diodes * * * * *IFSM = 3A @ tp = 8ms *VF = 450mV @ IF = 500mA * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD882D * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG2005AELD 1 2 R1 1 2 1E+008 D1 1 2 + DIODE1 D2 1 2 + DIODE2 *The resistor R1 and the diode D2 do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 4E-006 + N = 0.7 + BV = 34.67 + IBV = 0.0041 + RS = 0.3 + CJO = 4.23E-011 + VJ = 0.1 + M = 0.35 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 5.02E-005 + N = 0.9 + RS = 10 .ENDS *