*********************************************************** * * PMEG2005AEL * * Nexperia * * 0.5 A ultra low VF MEGA Schottky barrier rectifier in leadless ultra small SOD882 package * IFmax = 500mA * VRmax = 20V * VFmax = 440mV @ IF = 500mA * IRmax = 1500µA @ VR = 20V * * * * * Package pinning does not match Spice model pinning. * Package: SOD882 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG2005AEL 1 2 R1 1 2 1E+5 D1 1 2 PMEG2005AEL * .MODEL PMEG2005AEL D + IS = 8.724E-5 + N = 0.9699 + BV = 22 + IBV = 0.0004 + RS = 0.2728 + CJO = 2.999E-11 + VJ = 0.2604 + M = 0.3755 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *