*********************************************************** * * PMEG120G20ELR * * Nexperia * * 120V, 2A low leakage current SiGe MEGA Schottky barrier rectifier * IFmax = 2A (average) * VRmax = 120V * VFmax = 840mV @ IF = 2A * IRmax = 200µA @ VR = 120V * * * * * Package pinning does not match Spice model pinning. * Package: CFP3 (SOD123W) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 50/2019 * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT PMEG120G20ELR 1 2 R1 1 2 2E+12 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 5E-15 + N = 0.77 + BV = 129 + IBV = 0.03 + RS = 0.06 + CJO = 1.15E-10 + VJ = 0.65 + M = 0.47 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 5E-12 + N = 1 + RS = 1.2 .ENDS *