* ******************************************* * *PMEG1020EH * *NXP Semiconductors * *Schottky barrier rectifier * * * * *IFSM = 9A @ tp = 8ms *VF = 460mV @ IF = 2A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PMEG1020EH 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * D1 1 2 PMEG1020EH R1 1 2 1.2E+4 * .MODEL PMEG1020EH D + IS = 0.000259 + N = 1.014 + RS = 0.0635 + BV = 12 + IBV = 0.01 + CJO = 2.553E-10 + VJ = 0.0331 + M = 0.3788 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *