*********************************************************** * * PMEG1020EA * * Nexperia * * 2 A ultra low VF MEGA Schottky barrier rectifier * IFmax = 2A * VRmax = 10V * VFmax = 460mV @ IF = 2A * IRmax = 3mA @ VR = 10V * * * * * Package pinning does not match Spice model pinning. * Package: SOD323 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG1020EA 1 2 D1 1 2 PMEG1020EA R1 1 2 1.2E+4 * .MODEL PMEG1020EA D + IS = 0.000259 + N = 1.014 + RS = 0.0635 + BV = 12 + IBV = 0.01 + CJO = 2.553E-10 + VJ = 0.0331 + M = 0.3788 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *