* ******************************************* * *PMEG100V100ELPE-Q * *Nexperia * *100V, 10A low leakage current Schottky barrier rectifier * * *VRmax = 100V * *IFmax(AV) = 10A *VFtyp = 770mV @ IF = 10A *IRtyp = 0,2µA @ VR = 100V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT1289B (CFP15B) * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 07/2022 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG100V100ELPE-Q 1 2 R1 1 2 5.2E+08 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 1E-12 + N = 0.95 + BV = 109 + IBV = 0.04 + RS = 0.01 + CJO = 4.3E-10 + VJ = 0.6 + M = 0.46 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 8E-09 + N = 1.07 + RS = 0.042 .ENDS *