* ******************************************* * *PMEG100V080ELPE * *Nexperia * *100V, 8A low leakage current Schottky barrier rectifier * * *VRmax = 100V * *IFmax(AV) = 8A *VF = 770mV @ IF = 8A *IR = 0,14µA @ VR = 100V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT1289 (CFP15) * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 45/2021 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG100V080ELPE 1 2 R1 1 2 6.8E+08 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 5.8E-09 + N = 1 + BV = 122 + IBV = 0.06 + RS = 0.095 + CJO = 3.7E-10 + VJ = 0.65 + M = 0.48 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 2E-11 + N = 1 + RS = 0.02 .ENDS *