* ******************************************* * *PMEG100T20ELXD-Q * *Nexperia * *100V, 2A Trench Schottky barrier rectifier * * *VRmax = 100V * *IFmax(AV) = 2A *VFmax = 880mV @ IF = 2A *IRmax = 0,6uA @ VR = 100V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP2-HP (SOD323HP) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 09/2022 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG100T20ELXD-Q 1 2 * *The resistor R1 and the diode D2 do not *reflect physical devices but improve only *modeling in the forward mode of operation. * R1 1 2 8.4E+08 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-09 + N = 0.9 + BV = 112 + IBV = 0.04 + RS = 0.55 + CJO = 1.7E-10 + VJ = 0.6 + M = 0.52 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 2E-11 + N = 0.86 + RS = 0.19 .ENDS *