* ******************************************* * *PMEG100T20ELR * *Nexperia * *100 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier * * *VRmax = 100V * *IFmax(AV) = 2A *VFtyp = 705mV @ IF = 2A *IRtyp = 0,15µA @ VR = 100V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP3 (SOD123W) * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 17/2021 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG100T20ELR 1 2 R1 1 2 9.5E+08 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 *do not reflect physical devices but *improve only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 2.2E-09 + N = 0.87 + BV = 109 + IBV = 0.04 + RS = 0.37 + CJO = 2.8E-10 + VJ = 0.6 + M = 0.52 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 1E-09 + N = 0.95 + RS = 0.15 .ENDS *