* ******************************************* * *PMEG100T150ELPE * *Nexperia * *100V, 15A low leakage current Trench MEGA Schottky barrier rectifier * * *VRmax = 100V * *IFmax(AV) = 15A *VFmax = 0,84V @ IF = 15A *IRmax = 8µA @ VR = 100V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP15B (SOD1289B) * *Package Pin 1: anode *Package Pin 2: anode *Package Pin 3: cathode * * *Extraction date (week/year): 35/2021 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG100T150ELPE 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling in the forward *mode of operation. * R1 1 2 9E+07 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 5.8E-09 + N = 0.84 + BV = 109 + IBV = 0.04 + RS = 0.028 + CJO = 1.9E-09 + VJ = 1 + M = 0.66 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 7E-11 + N = 1 + RS = 0.026 .ENDS *