*********************************************************** * * PMEG100T080ELPE * * Nexperia * * 100V, 8A low leakage current Trench MEGA Schottky barrier rectifier * IFmax = 8A (average) * VRmax = 100V * VFmax = 810mV @ IF = 8A * IRmax = 4µA @ VR = 100V * * * * Package pinning does not match Spice model pinning. * Package: CFP15B (SOD1289B) * * Package Pin 1: Anode * Package Pin 2: Anode * Package Pin 3: Cathode * * * Extraction date (week/year): 37/2020 * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT PMEG100T080ELPE 1 2 R1 1 2 1.3E+08 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 5.8E-09 + N = 0.84 + BV = 109 + IBV = 0.04 + RS = 0.046 + CJO = 9.7E-10 + VJ = 1.8 + M = 0.82 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 7E-11 + N = 1 + RS = 0.045 .ENDS *