*********************************************************** * * PMEG100T050ELPE * * Nexperia * * 100V, 5A low leakage current Trench MEGA Schottky barrier rectifier * IFmax = 5A (average) * VRmax = 100V * VFmax = 810mV @ IF = 5A * IRmax = 2,5µA @ VR = 100V * * * * Package pinning does not match Spice model pinning. * Package: CFP15B (SOT1289B) * * Package Pin 1: Anode * Package Pin 2: Anode * Package Pin 3: Cathode * * * Extraction date (week/year): 50/2020 * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT PMEG100T050ELPE 1 2 R1 1 2 3E+08 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 5E-09 + N = 0.85 + BV = 109 + IBV = 0.04 + RS = 0.15 + CJO = 5.75E-10 + VJ = 0.6 + M = 0.56 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 1E-09 + N = 0.95 + RS = 0.074 .ENDS *