* ******************************************* * *PMEG100T050ELPE-Q * *Nexperia * *100V, 5A low leakage current Trench MEGA Schottky barrier rectifier * * *VRmax = 100V * *IFmax = 5A *VFmax = 0,81V @ IF = 5A *IRmax = 2,5µA @ VR = 100V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP15B (SOT1289B) * *Package Pin 1: anode *Package Pin 2: anode *Package Pin 3: cathode * * *Extraction date (week/year): 50/2020 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG100T050ELPE-Q 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling in the forward *mode of operation. * R1 1 2 3E+08 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 5E-09 + N = 0.85 + BV = 109 + IBV = 0.04 + RS = 0.15 + CJO = 5.75E-10 + VJ = 0.6 + M = 0.56 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 1E-09 + N = 0.95 + RS = 0.074 .ENDS *