* ******************************************* * *PMEG10050ELP * *NEXPERIA * *100V, 5A low leakage current Schottky barrier rectifier * * *VRmax = 100V * *IFmax(AV) = 5A *VF = 780mV @ IF = 5A *IR = 110nA @ VR = 100V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 49/2024 *Simulator: SPICE3 * ******************************************* * .SUBCKT PMEG10050ELP 1 2 R1 1 2 1.4E+009 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 1.6E-009 + N = 0.92 + BV = 117 + IBV = 0.0155 + RS = 0.3 + CJO = 3.058E-010 + VJ = 0.5 + M = 0.45 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 2.4E-012 + N = 0.81 + RS = 0.07 .ENDS *