* ******************************************* * *PMEG10030CELP * *NEXPERIA * *100V, 3A low leakage current Schottky barrier rectifier * * *VRmax = 100V * *IFmax(AV) = 3A *VF = 760mV @ IF = 3A *IR = 70nA @ VR = 100V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 48/2024 *Simulator: SPICE3 * ******************************************* * .SUBCKT PMEG10030CELP 1 2 R1 1 2 1.4E+009 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 2E-009 + N = 0.97 + BV = 115.5 + IBV = 0.0155 + RS = 0.3 + CJO = 2.297E-010 + VJ = 0.9 + M = 0.6 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 5E-013 + N = 0.83 + RS = 0.07 .ENDS *