* ******************************************* * *PMEG10010ELXD * *NEXPERIA * *100V, 1A low leakage current Schottky barrier rectifier * * *VRmax = 100V * *IFmax(AV) = 1A *VF = 735mV @ IF = 1A *IR = 250nA @ VR = 100V * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP2-HP (SOD323HP) * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 23/2025 *Simulator: SPICE3 * ******************************************* * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG10010ELXD 1 2 R1 1 2 4.37E+08 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 1.1E-08 + N = 1.43 + BV = 120 + IBV = 0.04 + RS = 0.13 + CJO = 8E-11 + VJ = 0.52 + M = 0.47 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 6E-08 + N = 1.14 + RS = 0.6 .ENDS *