* ******************************************* * *PMEG10010ELR * *NXP Semiconductors * *100V, 1A low leakage current Schottky barrier rectifier * * *VRmax = 100V * *IFmax(AV) = 1A *VF = 710mV @ IF = 1A *IR = 40nA @ VR = 100V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 18/2015 *Simulator: SPICE3 * ******************************************* * .SUBCKT PMEG10010ELR 1 2 R1 1 2 3E+009 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 1.2E-009 + N = 1 + BV = 117 + IBV = 0.0155 + RS = 0.4 + CJO = 1.106E-010 + VJ = 0.56 + M = 0.47 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 2E-012 + N = 0.97 + RS = 0.07 .ENDS *