*********************************************************** * * PMEG060T060CLPE * * Nexperia * * 60V, 2x3A dual common cathode low leakage current Trench MEGA Schottky barrier rectifier * IFmax = 3A (average) * VRmax = 60V * VFmax = 620mV @ IF = 3A * IRmax = 1,8µA @ VR = 60V * * * * Package pinning does not match Spice model pinning. * Package: CFP15B (SOT1289B) * * Package Pin 1: Anode (Diode1) * Package Pin 2: Anode (Diode2) * Package Pin 3: Common Cathode * * * Extraction date (week/year): 51/2020 * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT PMEG060T060CLPE 1 2 R1 1 2 2E+08 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 6E-09 + N = 0.87 + BV = 72 + IBV = 0.04 + RS = 0.045 + CJO = 7.5E-10 + VJ = 1 + M = 0.58 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 1E-09 + N = 0.95 + RS = 0.074 .ENDS *