******************************************* * *PMEG045V050EPE * *Nexperia * *45V, 5A low VF Schottky barrier rectifier * * *VRmax = 45V * *IFmax = 5A *VFmax = 0,49V @ IF = 5A *IRmax = 300µA @ VR = 45V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP15B (SOT1289B) * *Package Pin 1: anode *Package Pin 2: anode *Package Pin 3: cathode * * *Extraction date (week/year): 17/2022 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG045V050EPE 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling in the forward *mode of operation. * R1 1 2 5.8E+05 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 3.4E-08 + N = 0.77 + BV = 49 + IBV = 0.04 + RS = 0.03 + CJO = 9.83E-10 + VJ = 0.45 + M = 0.53 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 7E-07 + N = 0.87 + RS = 0.042 .ENDS *