* ******************************************* * *PMEG045T150EPD * *NXP Semiconductors * *45V, 15A low VF Trench MEGA Schottky barrier rectifier * * *VRmax = 45V * *IFmax(AV) = 15A *VF = 430mV @ IF = 15A *IR = 420ľA @ VR = 45V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT1289 (CFP15) * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 51/2015 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG045T150EPD 1 2 R1 1 2 1.2E+006 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 4E-006 + N = 1 + BV = 63.5 + IBV = 0.027 + RS = 0.004 + CJO = 3.38E-009 + VJ = 1.15 + M = 0.66 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 5E-012 + N = 1 + RS = 1.2 .ENDS *