*********************************************************** * * PMEG045T100EPE * * Nexperia * * 45V, 10A low VF Trench MEGA Schottky barrier rectifier * IFmax = 10A (average) * VRmax = 45V * VFmax = 545mV @ IF = 10A * IRmax = 80µA @ VR = 45V * * * * Package pinning does not match Spice model pinning. * Package: CFP15B (SOT1289B) * * Package Pin 1: Anode * Package Pin 2: Anode * Package Pin 3: Cathode * * * Extraction date (week/year): 26/2020 * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT PMEG045T100EPE 1 2 R1 1 2 1.5E+06 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 2.4E-06 + N = 1 + BV = 51 + IBV = 0.1 + RS = 0.0085 + CJO = 2E-09 + VJ = 1.3 + M = 0.55 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 5E-12 + N = 1 + RS = 1.2 .ENDS *