***************************************************************** * NXP PMDXB600UNEL * * Polarity N-Channel * Ratings 20V/4.700000E-001OHMS/0.6A * * Date Created Thu Aug 29 05:42:31 2013 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMDXB600UNEL DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0006 LG GATE 1 5.86829939165303e-10 RLG GATE 1 1.47486450063061 LS SOURCE 8 1.04068536331419e-09 RLS2 SOURCE 8 2.61552759366903 RLS1 8 7 0.0514697224723038 RDS 7 4 10000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.289301398260834 TC=0.00510340015963061,4.3754609380086E-06 RBD 9 4 0.188919957608617 TC=0.00510340015963061,4.3754609380086E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 3333333.33333333 CGS 2 6 1.6e-11 RG 1 2 34 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -8 34.48822 + -6 34.92868 + -5 35.28011 + -4 35.18905 + -3 35.80457 + -2 35.89395 + -1 37.52994 + -0.5 29.03735 + -0.2 22.49709 + -0.1 22.3323 + 0 18.18014 + 0.1 14.36919 + 0.2 14.34774 + 0.5 10.90999 + 1 7.91127 + 2 6.24697 + 3 5.62247 + 4 5.23282 + 5 4.94372 + 6 4.7211 + 8 4.39723 + 10 4.16989 + 12 3.99944 + 15 3.81241 + 16 3.76013 + 20 3.60372 .MODEL MINT NMOS(Vto=0.9204044902635081 Kp=2.553167e+000 Nfs=460000000000 Eta=2000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=700) .MODEL DBD D(Bv=22.5 Ibv=2.500000E-004 Rs=1E-6 Is=1.1003556362768e-13 + N=1 M=0.63 VJ=0.5 Fc=0.5 Cjo=6.35945e-12 Tt=1.85e-08) .ENDS