***************************************************************** * NXP PMDXB1200UPE * * Polarity P-Channel * Ratings 30V/1.000000E+000OHMS/0.41A * * Date Created Wed Feb 18 03:12:21 2015 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMDXB1200UPE DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-05 LG GATE 1 6.92027810437412e-10 RLG GATE 1 1.73925558828 LS SOURCE 8 7.91629850709572e-10 RLS2 SOURCE 8 1.98958281868126 RLS1 8 7 0.0602542304659732 RDS 7 4 54545454545.4546 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.730632815123071 TC=0.00589932149131014,-8.16067398314223E-07 RBD 9 4 1.7758412672782 TC=0.00589932149131014,-8.16067398314223E-07 DBD 9 7 DBD M1 3 2 6 6 MINT RGS 2 6 4848484.84848485 CGS 2 6 3.9e-11 RG 1 2 8.7 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE { V(13, 0)*I(V11) } E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + -8 45.72885 + -6 45.83675 + -5 45.71275 + -4 43.91885 + -3 43.95795 + -2 44.26615 + -1 43.79785 + -0.5 33.60245 + -0.2 26.44975 + -0.1 26.26535 + 0 21.49803 + 0.1 17.13288 + 0.2 17.10976 + 0.5 13.16651 + 1 9.52942 + 2 7.41916 + 3 6.58771 + 4 6.07083 + 5 5.6952 + 6 5.42154 + 8 5.0152 + 10 4.7074 + 12 4.46742 + 15 4.19067 + 16 4.11084 + 20 3.86202 + 25 3.62714 + 30 3.44801 .MODEL MINT PMOS(Vto=-0.833668660994968 Kp=11.124212e-001 Nfs=110500000000 Eta=6500 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=2000) .MODEL DBD D(Bv=36.2 Ibv=2.500000E-004 Rs=1E-6 Is=4.69549701684229e-12 + N=1 M=0.32 VJ=0.5 Fc=0.5 Cjo=4.92333e-12 Tt=1.85e-08) .ENDS