***************************************************************** * NXP PMCM6501VPE * * Polarity P-Channel * Ratings 12V/2.100000E-002OHMS/6.1A * * Date Created Fri Jan 09 03:04:53 2015 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMCM6501VPE DRAIN GATE SOURCE LD DRAIN 5 1e-18 RLD2 DRAIN 5 2.51327412287183E-09 RLD1 5 4 1e-12 LG GATE 1 3.30873067782343e-11 RLG GATE 1 0.0831574719212581 LS SOURCE 8 2.27536393016499e-11 RLS2 SOURCE 8 0.0571861328579962 RLS1 8 7 0.000133445298438589 RDS 7 4 33840947546.5313 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0145468706910831 TC=0.00206595444590451,-2.56385589841092E-06 RBD 9 4 0.0992044508472624 TC=0.00206595444590451,-2.56385589841092E-06 DBD 9 7 DBD M1 3 2 6 6 MINT RGS 2 6 5442176.8707483 CGS 2 6 9.357e-10 RG 1 2 12.59 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE { V(13, 0)*I(V11) } E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + -8 2129.88105 + -6 2129.09105 + -5 2127.61105 + -4 2125.46105 + -3 2120.41105 + -2 2111.89105 + -1 1958.79105 + -0.5 1726.71105 + -0.2 1578.68105 + -0.1 1576.11105 + 0 1437.087635 + 0.1 1293.11502 + 0.2 1292.04142 + 0.5 1126.89078 + 1 912.84194 + 2 704.10482 + 3 609.40246 + 4 551.1931 + 5 508.30318 + 6 475.8155 + 8 429.26318 + 10 397.87706 + 12 374.21598 .MODEL MINT PMOS(Vto=-0.90007899763043 Kp=4.133184e+001 Nfs=217500000000 Eta=3700 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=3500) .MODEL DBD D(Bv=17.8 Ibv=2.500000E-004 Rs=1E-6 Is=4.85580891648401e-13 + N=1 M=0.48 VJ=0.64 Fc=0.5 Cjo=1.0831435e-10 Tt=1.85e-08) .ENDS