***************************************************************** * NXP PMCM6501VNE * * Polarity N-Channel * Ratings 12V/1.500000E-002OHMS/3A * * Date Created Mon Mar 02 09:25:45 2015 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMCM6501VNE DRAIN GATE SOURCE LD DRAIN 5 1e-17 RLD2 DRAIN 5 2.51327412287183E-08 RLD1 5 4 1e-11 LG GATE 1 3.30873067782343e-11 RLG GATE 1 0.0831574719212581 LS SOURCE 8 2.82837673149057e-11 RLS2 SOURCE 8 0.0710848604898807 RLS1 8 7 0.000177927064584786 RDS 7 4 5063291139.24051 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0133227500217722 TC=0.00174004199184726,2.41746513895475E-05 RBD 9 4 0.044892720832372 TC=0.00174004199184726,2.41746513895475E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 15296367.1128107 CGS 2 6 5.907e-10 RG 1 2 12.1 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -8 2011.14105 + -6 2010.61105 + -5 2009.10105 + -4 2006.08105 + -3 2000.10105 + -2 1985.61105 + -1 1886.25105 + -0.5 2068.70105 + -0.2 1907.81105 + -0.1 1903.14105 + 0 1756.529035 + 0.1 1580.07582 + 0.2 1577.67462 + 0.5 1318.42742 + 1 935.47146 + 2 626.77734 + 3 501.62298 + 4 425.06258 + 5 370.47242 + 6 331.17458 + 8 277.77306 + 10 245.16454 + 12 222.31546 .MODEL MINT NMOS(Vto=0.908414866397358 Kp=1.241849e+002 Nfs=89000000000 Eta=8650 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=5000) .MODEL DBD D(Bv=19.9 Ibv=2.500000E-004 Rs=1E-6 Is=3.76027076234821e-10 + N=1 M=0.870000000000001 VJ=0.71 Fc=0.5 Cjo=1.3861635e-10 Tt=1.85e-08) .ENDS