***************************************************************** * NXP PMCM4402UPEv1 * * Polarity N-Channel * Ratings 20V/6.500000E-002OHMS/3.3A * * Date Created Thu Apr 13 23:09:09 2017 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMCM4402UPEv1 DRAIN GATE SOURCE LD DRAIN 5 1e-18 RLD2 DRAIN 5 2.51327412287183E-09 RLD1 5 4 0.000533781193754357 LG GATE 1 3.30873067782343e-11 RLG GATE 1 0.0831574719212581 LS SOURCE 8 4.15633919311025e-11 RLS2 SOURCE 8 0.10446019739922 RLS1 8 7 0.000266890596877178 RDS 7 4 1078431372.54902 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0427952104306085 TC=0.00264300291706313,6.239369650125E-06 RBD 9 4 0.17218991054725 TC=0.00264300291706313,6.239369650125E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 2020202.02020202 CGS 2 6 3.831e-10 RG 1 2 6.43 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -4.5 787 + -1.56 787 + 0 486.94 + 0.01 486.94 + 0.1 449.17 + 0.2 409.41 + 0.5 304.33 + 1 212.98 + 2 147.05 + 3 118.43 + 4 101.84 + 5 90.992 + 6 83.293 + 8 72.955 + 10 66.198 + 12 61.351 + 15 56.116 + 20 50.327 .MODEL MINT NMOS(Vto=0.928179259165713 Kp=2.396360e+001 Nfs=396500000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=750e-9 Cgdo=400e-9 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=2000) .MODEL DBD D(Bv=23.7 Ibv=2.500000E-004 Rs=1E-6 Is=2.06304701570227e-10 + N=1 M=0.66 VJ=0.5 Fc=0.5 Cjo=3.3092044e-11 Tt=1.85e-08) .ENDS