***************************************************************** * NXP PMCM4401VNE * * Polarity N-Channel * Ratings 12V/3.600000E-002OHMS/3A * * Date Created Thu Feb 19 07:26:57 2015 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMCM4401VNE DRAIN GATE SOURCE LD DRAIN 5 1e-18 RLD2 DRAIN 5 2.51327412287183E-09 RLD1 5 4 1e-12 LG GATE 1 3.30873067782343e-11 RLG GATE 1 0.0831574719212581 LS SOURCE 8 3.73651242652719e-11 RLS2 SOURCE 8 0.0939087999137983 RLS1 8 7 0.000266890596877178 RDS 7 4 4240282685.51237 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0317008440326662 TC=0.00304011821273269,-1.33370959610337E-06 RBD 9 4 0.0994675059561665 TC=0.00304011821273269,-1.33370959610337E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 15267175.5725191 CGS 2 6 2.163e-10 RG 1 2 4.68 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -8 763.10805 + -6 763.10505 + -5 762.48205 + -4 761.20705 + -3 758.80505 + -2 753.14205 + -1 701.16605 + -0.5 794.77905 + -0.2 739.81505 + -0.1 738.32305 + 0 694.902775 + 0.1 639.83658 + 0.2 639.05222 + 0.5 545.29786 + 1 395.7793 + 2 253.23446 + 3 197.85326 + 4 163.87454 + 5 139.5325 + 6 121.93226 + 8 99.68782 + 10 87.25406 + 12 78.96694 .MODEL MINT NMOS(Vto=0.789244876847804 Kp=5.320838e+001 Nfs=87000000000 Eta=7000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1200) .MODEL DBD D(Bv=20.1 Ibv=2.500000E-004 Rs=1E-6 Is=3.08063136654561e-10 + N=1 M=0.62 VJ=0.52 Fc=0.5 Cjo=3.571015e-11 Tt=1.85e-08) .ENDS