***************************************************************** * NXP PMCM4401UPE * * Polarity P-Channel * Ratings 20V/7.500000E-002OHMS/3A * * Date Created Mon Jul 18 05:23:04 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMCM4401UPE DRAIN GATE SOURCE LD DRAIN 5 7.47302485305439e-11 RLD2 DRAIN 5 0.187817599827597 RLD1 5 4 0.000533781193754357 LG GATE 1 3.30873067782343e-11 RLG GATE 1 0.0831574719212581 LS SOURCE 8 3.73651242652719e-11 RLS2 SOURCE 8 0.0939087999137983 RLS1 8 7 0.000266890596877178 RDS 7 4 403225806.451613 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0626190030379686 TC=0.00217541447266812,9.47600564061419E-06 RBD 9 4 0.17218991054725 TC=0.00217541447266812,9.47600564061419E-06 DBD 9 7 DBD M1 3 2 6 6 MINT RGS 2 6 1860465.11627907 CGS 2 6 3.631e-10 RG 1 2 6.95 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE { V(13, 0)*I(V11) } E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + -8 724.34 + -6 727.74 + -5 729.04 + -4 729.75 + -3 729.36 + -2 727.2 + -1 802.59 + -0.5 595.24 + -0.2 519.59 + -0.1 518.48 + 0 451.25 + 0.1 388.62 + 0.2 389.42 + 0.5 297.31 + 1 207.45 + 2 140.87 + 3 113.74 + 4 97.82 + 5 87.17 + 6 79.62 + 8 69.61 + 10 63.01 + 12 58.11 + 15 52.75 + 16 51.24 + 20 46.71 .MODEL MINT PMOS(Vto=-0.755293918618195 Kp=1.916016e+001 Nfs=241500000000 Eta=2000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=2400) .MODEL DBD D(Bv=24.4 Ibv=2.500000E-004 Rs=1E-6 Is=2.06304701570227e-10 + N=1 M=0.980000000000001 VJ=0.5 Fc=0.5 Cjo=4.60099999999999e-11 Tt=1.85e-08) .ENDS