******************************************************************************************************** * * Nexperia PMCB60XN * Polarity N - Channel * Ratings 30V/40.0mOhm/20A * Revision N#: 1.0 * Created on 2021-02-08 08:11:02 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PMCB60XN D G S * Package impedance LD D 5 1.000a RLD2 D 5 2.513n RLD1 5 4 533.8u LG G 1 33.09p RLG G 1 83.16m LS S 8 37.37p RLS2 S 8 93.91m RLS1 8 7 266.9u * Drain,gate and source resistances RD 3 4 9.524m TC= 40.43m,72.11n RG 1 2 1.600 RS 6 7 1.000u * Body Diode RBD 9 4 29.22m TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 123.5G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 298.4G CGS 2 6 226.0p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-4.5,176.0) + (-1.61,176.0) + (0.01,65.98) + (0.1,58.38) + (0.2,52.76) + (0.5,43.49) + (1.0,36.89) + (2.0,30.27) + (3.0,26.18) + (4.0,23.07) + (5.0,20.53) + (6.0,18.59) + (8.0,16.3) + (10.0,15.26) + (12.0,14.65) + (15.0,14.07) + (20.0,13.52) + (24.0,13.23) + (30.0,12.93) .MODEL MINT NMOS Vto= 921.9m Kp= 50.21 Nfs= 100.0G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 500.5 .MODEL D_DBD D Bv= 32.91 Ibv= 250.0u Rs= 1.000u Is= 1.670p + N= 1.000 M= 303.6m VJ= 306.7m Fc= 500.0m Cjo= 387.3p Tt= 18.50n .ENDS PMCB60XN ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************