********************************************************** * * PMBTA92_Q * * Nexperia * * High-voltage PNP transistor * IC = 100 mA * VCEO = 300 V * hFE = min. 25 @ 10V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 10/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PMBTA92_Q 1 2 3 Q1 1 2 3 MAIN 0.7842 Q2 11 2 3 MAIN 0.2158 RQ 1 11 752.4 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.466E-14 + NF = 1.001 + ISE = 4.966E-14 + NE = 1.716 + BF = 120 + IKF = 0.008858 + VAF = 129.8 + NR = 1.003 + ISC = 1.889E-14 + NC = 1.201 + BR = 1.977 + IKR = 0.1221 + VAR = 34.94 + RB = 50 + IRB = 0.00053 + RBM = 0.3 + RE = 0.01 + RC = 0.3809 + XTB = 1.927 + EG = 1.11 + XTI = 10.73 + CJE = 3.85E-11 + VJE = 0.672 + MJE = 0.3369 + TF = 6.503E-10 + XTF = 25 + VTF = 8.862 + ITF = 0.0509 + PTF = 0 + CJC = 1.123E-11 + VJC = 0.461 + MJC = 0.3869 + XCJC = 0.459 + TR = 1E-05 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.99 .MODEL DIODE D + IS = 1.51E-12 + N = 1.14 + BV = 1000 + IBV = 0.001 + RS = 170.6 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *