*********************************************************** * * PMBTA45 * * Nexperia * * High voltage low VCEsat (BISS) NPN Transistor * IC = 0,15 A * VCEO = 500 V * hFE = min. 50 typ. 200 @ 10V/30mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 30/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PMBTA45 1 2 3 Q1 1 2 3 PMBTA45 D1 2 1 DIODE * .MODEL PMBTA45 NPN + IS = 1.068E-013 + NF = 0.9934 + ISE = 1.277E-013 + NE = 1.559 + BF = 102 + IKF = 0.032 + VAF = 15 + NR = 0.9701 + ISC = 1.393E-012 + NC = 1.268 + BR = 10.92 + IKR = 1.205 + VAR = 78 + RB = 15 + IRB = 0.000158 + RBM = 1.75 + RE = 0.1 + RC = 0.1021 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 2.315E-010 + VJE = 0.6806 + MJE = 0.327 + TF = 2.5E-009 + XTF = 50 + VTF = 0.5 + ITF = 0.6 + PTF = 0 + CJC = 1.593E-011 + VJC = 0.162 + MJC = 0.3 + XCJC = 1 + TR = 5E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .MODEL DIODE D + IS = 3.09E-013 + N = 0.935 + BV = 1000 + IBV = 0.001 + RS = 398.1 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *