*********************************************************** * * PMBTA44 * * Nexperia * * High voltage low VCEsat (BISS) NPN Transistor * IC = 300 mA * VCEO = 400 V * hFE = 50 - 200 @ 10V/10mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 02/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PMBTA44 1 2 3 Q1 1 2 3 PMBTA44 D1 2 1 DIODE * .MODEL PMBTA44 NPN + IS = 2.739E-014 + NF = 0.9497 + ISE = 3.707E-015 + NE = 1.231 + BF = 109 + IKF = 0.02741 + VAF = 35.36 + NR = 0.956 + ISC = 6.2E-013 + NC = 1.349 + BR = 10 + IKR = 2 + VAR = 240 + RB = 114.1 + IRB = 0.0001114 + RBM = 2.075 + RE = 0.08182 + RC = 0.1107 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.807E-010 + VJE = 0.6907 + MJE = 0.3304 + TF = 2.5E-009 + XTF = 600 + VTF = 10 + ITF = 0.4 + PTF = 0 + CJC = 1.433E-011 + VJC = 0.1624 + MJC = 0.3 + XCJC = 1 + TR = 2E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.99 .MODEL DIODE D + IS = 2.872E-013 + N = 0.9823 + BV = 1000 + IBV = 0.001 + RS = 50.25 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *