*********************************************************** * * PMBT6429 * * Nexperia * * General purpose NPN Transistor * IC = 100 mA * VCEO = 45 V * hFE = 500 - 1250 @ 5V/0,1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 04/2001 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PMBT6429 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 3.591E-14 + NF = 0.997 + ISE = 1.17E-14 + NE = 1.95 + BF = 600 + IKF = 0.08 + VAF = 77 + NR = 0.9927 + ISC = 2.885E-18 + NC = 0.8 + BR = 20 + IKR = 4E+05 + VAR = 27 + RB = 478 + IRB = 2.5E-05 + RBM = 1 + RE = 0.35 + RC = 0.8 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.116E-11 + VJE = 0.6 + MJE = 0.3536 + TF = 3.8E-10 + XTF = 6 + VTF = 6.4 + ITF = 0.16 + PTF = 0 + CJC = 3.552E-12 + VJC = 0.3992 + MJC = 0.3822 + XCJC = 1 + TR = 2.5E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 1E-16 + N = 1 + BV = 1000 + IBV = 0.001 + RS = 1.02 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + XTI = 2 + EG = 1.11 .ENDS *