*********************************************************** * * PMBT4403_Q * * Nexperia * * Switching PNP transistor * IC = 600 mA * VCEO = 40 V * hFE = 100 - 300 @ 2V/150mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 11/2024 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PMBT4403_Q 1 2 3 Q1 1 2 3 MAIN 0.9577 Q2 11 2 3 MAIN 0.0423 RQ 1 11 104.1 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 6.204E-14 + NF = 1.021 + ISE = 5.2E-14 + NE = 1.704 + BF = 316 + IKF = 7.231 + VAF = 14.3 + NR = 1.019 + ISC = 2.736E-15 + NC = 1.099 + BR = 42.28 + IKR = 0.2759 + VAR = 9.419 + RB = 40 + IRB = 0.0005 + RBM = 0.8 + RE = 0.1607 + RC = 0.1888 + XTB = 1.214 + EG = 1.11 + XTI = 0.1186 + CJE = 3.197E-11 + VJE = 0.7699 + MJE = 0.3739 + TF = 8.1E-10 + XTF = 1.784 + VTF = 2.131 + ITF = 0.2693 + PTF = 0 + CJC = 1.182E-11 + VJC = 1 + MJC = 0.5652 + XCJC = 1 + TR = 6.5E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .MODEL DIODE D + IS = 8.279E-17 + N = 1.046 + BV = 1000 + IBV = 0.001 + RS = 0 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *