*********************************************************** * * PMBT4401 * * Nexperia * * Switching NPN Transistor * IC = 600 mA * VCEO = 40 V * hFE = 100 - 300 @ 1V/150mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 08/2022 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PMBT4401 1 2 3 Q1 1 2 3 MAIN 0.9101 RQ 1 11 50.09 Q2 11 2 3 MAIN 0.08993 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.266E-14 + NF = 0.9465 + ISE = 4.046E-16 + NE = 1.133 + BF = 255 + IKF = 0.3341 + VAF = 15.26 + NR = 0.9468 + ISC = 8.205E-15 + NC = 1.073 + BR = 5.8 + IKR = 2.698 + VAR = 12.16 + RB = 51 + IRB = 0.0003513 + RBM = 2.1 + RE = 0.2241 + RC = 0.9082 + XTB = 0.456 + EG = 1.11 + XTI = -14.49 + CJE = 2.746E-11 + VJE = 0.6848 + MJE = 0.3223 + TF = 4.4E-10 + XTF = 8.656 + VTF = 1.348 + ITF = 0.5268 + PTF = 0 + CJC = 6.475E-12 + VJC = 0.7309 + MJC = 0.3775 + XCJC = 1 + TR = 9E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9552 .MODEL DIODE D + IS = 2.99E-11 + N = 1.437 + BV = 1000 + IBV = 0.001 + RS = 161.6 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *