*********************************************************** * * PMBT3946VPN * * Nexperia * * General purpose double NPN/PNP Transistor * IC = 200 mA * VCEO = 40 V * hFE = 100 - 300 @ 1V/10mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 363 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * Extraction date (week/year): 25/2014 (TR1) / 39/2007 (TR2) * Spicemodel includes temperature dependency (TR1: yes / TR2: no) * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PMBT3946VPN_NPN 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 2.612E-015 + NF = 1.005 + ISE = 2.958E-015 + NE = 1.533 + BF = 169 + IKF = 0.08351 + VAF = 53.92 + NR = 0.9982 + ISC = 3.177E-016 + NC = 1.094 + BR = 2.107 + IKR = 0.5 + VAR = 100 + RB = 114 + IRB = 0.001 + RBM = 6.2 + RE = 0.04181 + RC = 0.9576 + XTB = 1.522 + EG = 1.11 + XTI = 4.633 + CJE = 1.032E-011 + VJE = 0.6333 + MJE = 0.2056 + TF = 3.55E-010 + XTF = 10 + VTF = 2 + ITF = 0.3 + PTF = 0 + CJC = 3.181E-012 + VJC = 0.8831 + MJC = 0.3242 + XCJC = 1 + TR = 1.45E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 1.82E-013 + N = 1.042 + BV = 1000 + IBV = 0.001 + RS = 380.9 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS * .SUBCKT PMBT3946VPN_PNP 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN PNP + IS = 9.273E-15 + NF = 1.012 + ISE = 1.01E-13 + NE = 1.6 + BF = 153.6 + IKF = 0.09 + NR = 0.9988 + ISC = 1.117E-12 + NC = 1.43 + BR = 6.25 + IKR = 0.09 + VAR = 10.97 + RB = 1 + IRB = 1E-06 + RBM = 1 + RE = 0.1244 + RC = 1.375 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 7.897E-12 + VJE = 0.69 + MJE = 0.3628 + TF = 5.9E-10 + XTF = 2.5 + VTF = 3.8 + ITF = 0.07 + PTF = 0 + CJC = 6.755E-12 + VJC = 0.37 + MJC = 0.2096 + XCJC = 0.864 + TR = 4.7E-8 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 .ENDS *