*********************************************************** * * PMBT3906VS * * Nexperia * * Double PNP/PNP switching Transistor * IC = 200 mA * VCEO = 40 V * hFE = 100 - 300 @ 1V/10mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 666 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * Extraction date (week/year): 39/2007 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: The following model is to be used twice in * schematic due to equality of both Transistors. * .SUBCKT PMBT3906VS 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN PNP + IS = 9.273E-15 + NF = 1.012 + ISE = 1.01E-13 + NE = 1.6 + BF = 153.6 + IKF = 0.09 + NR = 0.9988 + ISC = 1.117E-12 + NC = 1.43 + BR = 6.25 + IKR = 0.09 + VAR = 10.97 + RB = 1 + IRB = 1E-06 + RBM = 1 + RE = 0.1244 + RC = 1.375 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 7.897E-12 + VJE = 0.69 + MJE = 0.3628 + TF = 5.9E-10 + XTF = 2.5 + VTF = 3.8 + ITF = 0.07 + PTF = 0 + CJC = 6.755E-12 + VJC = 0.37 + MJC = 0.2096 + XCJC = 0.864 + TR = 4.7E-8 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 .ENDS *