*********************************************************** * * PMBT3904QA * * Nexperia * * NPN switching Transistor * IC = 200 mA * VCEO = 40 V * hFE = 100 - 300 @ 1V/10mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1215 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * Package Pin 4: Collector * * Extraction date (week/year): 25/2014 * Spicemodel includes temperature dependency * ********************************************************** *nt# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PMBT3904QA 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 2.612E-015 + NF = 1.005 + ISE = 2.958E-015 + NE = 1.533 + BF = 169 + IKF = 0.08351 + VAF = 53.92 + NR = 0.9982 + ISC = 3.177E-016 + NC = 1.094 + BR = 2.107 + IKR = 0.5 + VAR = 100 + RB = 114 + IRB = 0.001 + RBM = 6.2 + RE = 0.04181 + RC = 0.9576 + XTB = 1.522 + EG = 1.11 + XTI = 4.633 + CJE = 1.032E-011 + VJE = 0.6333 + MJE = 0.2056 + TF = 3.55E-010 + XTF = 10 + VTF = 2 + ITF = 0.3 + PTF = 0 + CJC = 3.181E-012 + VJC = 0.8831 + MJC = 0.3242 + XCJC = 1 + TR = 1.45E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 1.82E-013 + N = 1.042 + BV = 1000 + IBV = 0.001 + RS = 380.9 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *